Carling Retail Rocker Switches

CTVS005-BP

  • Electrical Characteristics
    • Catalog # CTVS005-BP
    • Current Rating (Max) 20
    • Voltage Rating (Max) 12
    • Circuitry SPDT
    • Positions (On) - Off - (On)
    • Input Terminals 1/4" Tab
    • Actuator Rocker
    • Contact Material Silver
    • Housing Nylon UL 94-V0
    • Mounting Method Panel Mount
    • Panel Thickness 0.03" - 0.25" (0.76 - 6.35mm)