Rocker Switches

Dual Rocker

  • Specifications
    • Catalog # 54203-01
    • Obsolete: 2015 -01-21
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SP
    • Positions L On-R Mom On / L none-R none / L Off-R None
    • Input Terminals 2 Blade / 2 Blade
    • Actuator Paddle / Paddle
    • Contact Material Copper
    • Housing Black Plastic
    • Catalog # 54204-01
    • Obsolete: 2021 -05-07
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SP
    • Positions L Hi-R Hi / L Off-R Off / L Lo-R Lo
    • Input Terminals 3 Blade / 3 Blade
    • Actuator Rocker / Rocker
    • Contact Material Copper
    • Housing Black Plastic
    • Mounting Method Panel Snap–In – 1.235 (31.39mm) x 1.138( 28.90mm)
    • Panel Thickness .030 (.76mm) to .250 (6.35mm)
    • Order Sample
    • Catalog # 54403-01
    • Obsolete: 2018 -01-11
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating Max 12
    • Circuitry SP
    • Positions L none / R Hi / L Off-R Off / L none-R on
    • Input Terminals 3 Blade
    • Actuator Rocker
    • Contact Material Copper
    • Housing Black Plastic
    • Catalog # 58506-07
    • Obsolete: 2018 -01-11
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SP
    • Positions L On-R On
    • Input Terminals 3 Blade / 3 Blade
    • Actuator Rocker
    • Contact Material Silver
    • Housing Black Plastic
    • Order Sample
    • Catalog # 58506-08
    • Obsolete: 2018 -01-11
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SPST/SPST
    • Positions L On-R Mom On / L none-R none / L Off-R Off
    • Input Terminals 2 Blade / 2 Blade
    • Actuator Rocker
    • Contact Material Silver
    • Housing Plastic with Metal Bezel and Snap Clip
    • Mounting Method Panel Snap–In – .900(22.86mm) x 1.57(39.88mm)
    • Panel Thickness .040 (1.01mm) to .100 (2.54mm)
    • Order Sample
    • Catalog # 58506-15
    • Obsolete: 2015 -01-21
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SP
    • Positions L On-R On / L On -R On / L Off-R Off
    • Input Terminals 3 Blade / 3 Blade
    • Actuator Rocker
    • Contact Material Silver
    • Housing Black Plastic