M-58031 Marine

M-58031 Marine

  • Specifications
    • Catalog # M-58031 Marine
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating (Max) 24
    • Circuitry DPDT
    • Positions On - None - On
    • Input Terminals 6 Blade
    • Actuator Rocker
    • Contact Material Silver
    • Housing Plastic
    • Mounting Method Panel Snap–In
    • Panel Thickness .040 to .100 – (1.01mm to 2.54mm)