Misc Rocker Switches

58337

  • Product Literature
    • Specifications
      • Catalog # 58337
      • Switch type Rocker
      • Description Rocker switch for tarp applications
      • Contact Materials Silver
      • Housing Plastic Black
      • Up position Momentary on
      • Center position Off
      • Down position Momentary on
      • Terminals 3 blade
      • Actuator material Plastic
      • Actuator type Rocker Button
      • Actuator color Black
      • Actuator imprint Tarp
      • Illuminated No
      • Imprint color White
      • Bezel type Plastic
      • Bezel size 0.961 (24.42mm) x 1.910 (48.51mm)
      • Mounting Panel snap-in
      • Mounting hole: inches 1.45 x .830
      • Mounting hole: mm 36.83mm x 21.08mm
      • Obsolete Date 11/28/18
      • Electrical rating 25 A at 12 V DC; 15 A at 26 V