Electronic Dimmer Switches

74600-02-BP

  • Specifications
    • Catalog # 74600-02-BP
    • Case material Zinc Diecast
    • Description Bubble packaged 74600-02
    • Contact ratings 4 A at 12 V DC
    • Number of key positions 2
    • Key positions Dim; Bright
    • O-Ring seal in stem Sealed