Special Purpose Rotary Switches

68363

  • Specifications
    • Catalog # 68363
    • Case material Plated Steel
    • With harness No
    • Description Rotary Heater/Defroster Swtich with Black Knob
    • Contact ratings 24V DC/ 6.0 OHMS
    • Number of key positions 4
    • Key positions Off; High; Medium: Low
    • Spring return to Off No
    • O-Ring seal in stem No
    • Voltage Rating (V) 24V DC/ 6.0 OHMS