Featured Products
CPC2501M Solid-State Relay
Doorbell Chime Bypass IC with Built-in SSR
Compact IC with integrated SSR enables simple bypass of doorbell chimes for 8–24 V AC smart doorbells. No microcontroller (MCU) required—ideal for tight-space IoT and security designs.
IXSJxxN120R1 SiC MOSFET
High-Efficiency for Power-Dense Designs
Isolated 1200 V SiC MOSFET in TO247-3L package delivers low RDS(on), minimal losses, and thermal performance for industrial drives, DC/DC converters, and renewable energy systems.
5.0SMDJ-FB Foldbak™ TVS Diode
Low-Voltage Clamping for Robust DC Protection
TVS diode with Foldbak™ technology and 5000 W rating, delivers exceptionally low clamping voltage and enhanced surge protection for PoE, power supplies, and ICT systems.
MCASE 4-Way
32 V 160A Max Fuse Holder
A compact, high-performance solution designed to support up to four MCASE+® slotted cartridge fuses and features a bussed power input and individually wired fuse outputs.
Simple Heating Applications
SRP1-ME Series Solid State Relays
The SRP1-ME Series offers affordable heating solutions with industrial-grade quality and compact design, ideal for tight spaces. Features zero cross switching for less noise and meets safety standards.
Affordable High Performance
SRP1-CE Series Solid State Relays
The SRP1-CE Series: perfect for demanding areas with IP20 removable protection for safety & easy maintenance. Ideal for HVAC and industrial ovens, it balances cost-effectiveness with high performance.
DC Output Applications
SRP1-CC Series Solid State Relays
SRP1-CC Series: ideal for DC output applications. Uses MOSFET technology and offers efficient switching with low power dissipation. Use with DC heaters and solenoid valves.
Empowering a Sustainable, Connected, and Safer World
Applications Spotlight
Power Train Components
Explore how Littelfuse solutions help improve the safety, reliability, and functionality of the various systems that make up the modern electric vehicle’s power train.
Success Story
Shock Block Offers Maximum Protection
Winemaking facilities often create damp environments. Read Peller Winery's approach to protect employees from possible electric shock.
Solutions Spotlight
Alternative Energy: Green Hydrogen
Learn about green hydrogen production, the latest industry trends, and Littelfuse solutions to build a green hydrogen value chain.
Education & Insights
Design Guide
Electrostatic Discharge (ESD) Suppression Design Guide
This guide helps designers identify ESD solutions for various applications.
Product Test Report
Littelfuse Solid-State Relays Quality Test Report
Learn how endurance testing and performance evaluation play a vital role when choosing an SSR.
RE+ 2025 Tradeshow
RE+ is the premier event in North America that unites decision-makers and leaders in solar, energy storage, hydrogen, microgrids, EVs/charging and...
electronica India 2025
South Asia’s leading trade fair for electronic components and manufacturing technologies.
Littelfuse to Release Second Quarter Financial Results Before Market Open on July 30
Littelfuse, Inc. (NASDAQ: LFUS), a leader in developing smart solutions that enable safe and efficient electrical energy transfer, announced today...
New Littelfuse TVS Diodes Cut Clamping Voltage by Up to 15% for DC Line Protection
Foldback technology safeguards DC/DC converters in PoE, servers, industrial power supplies.