Featured Products
Simple Heating Applications
SRP1-ME Series Solid State Relays
The SRP1-ME Series offers affordable heating solutions with industrial-grade quality and compact design, ideal for tight spaces. Features zero cross switching for less noise and meets safety standards.
Affordable High Performance
SRP1-CE Series Solid State Relays
The SRP1-CE Series: perfect for demanding areas with IP20 removable protection for safety & easy maintenance. Ideal for HVAC and industrial ovens, it balances cost-effectiveness with high performance.
DC Output Applications
SRP1-CC Series Solid State Relays
SRP1-CC Series: ideal for DC output applications. Uses MOSFET technology and offers efficient switching with low power dissipation. Use with DC heaters and solenoid valves.
Tactile Switches
KSC2 Dual Circuit Technology with 3.5 mm Actuator Height
The Littelfuse|C&K innovative tactile switch series offers a 3.5 mm actuator height, lower than the KSC4 DCT with its 5.2 mm actuator height. Combined with single pole double throw (SPDT) functionality and the Electrical Height specification, the KSC2 DCT delivers unmatched functionality in a compact, space-saving design.
Bolt-Down Single Fuse Holders
ZCASE® SMZ Series Fuse Holder
The ZCASE® SMZ Series Bolt-Down Fuse Holder simplifies installation by enabling ZCASE® high-current fuses to mount directly on an alternator, battery switch, or relay, reducing wiring and parts.
TTP Platform
Series: TTP
The TTape platform is a distributed temperature monitoring technology for battery packs that helps to improve the detection of localized cell overheating. This helps to increase the lifetime of batteries and provides thermal runaway protection.
Empowering a Sustainable, Connected, and Safer World
Applications Spotlight
Power Train Components
Explore how Littelfuse solutions help improve the safety, reliability, and functionality of the various systems that make up the modern electric vehicle’s power train.
Success Story
Shock Block Offers Maximum Protection
Winemaking facilities often create damp environments. Read Peller Winery's approach to protect employees from possible electric shock.
Solutions Spotlight
Alternative Energy: Green Hydrogen
Learn about green hydrogen production, the latest industry trends, and Littelfuse solutions to build a green hydrogen value chain.
Education & Insights
Design Guide
Electrostatic Discharge (ESD) Suppression Design Guide
This guide helps designers identify ESD solutions for various applications.
Product Test Report
Littelfuse Solid-State Relays Quality Test Report
Learn how endurance testing and performance evaluation play a vital role when choosing an SSR.
RE+ 2025 Tradeshow
RE+ is the premier event in North America that unites decision-makers and leaders in solar, energy storage, hydrogen, microgrids, EVs/charging and...
KSC PF Tactile Switches Provides Potting-Friendly Solution
These tactile switches, rated for up to 1 million cycles, deliver exceptional durability and reliability for high-end consumer, aerospace,...
Littelfuse Names Abhi Khandelwal Chief Financial Officer
Littelfuse, Inc. (NASDAQ: LFUS), a leader in developing smart solutions that enable safe and efficient electrical energy transfer, today announced...