Neutral Safety and Backup Switches

40100-BX

  • Specifications
    • Catalog # 40100-BX
    • Details 40100 in Box Packaging
    • Circuitry SPST
    • Positions 2
    • Actuator Pull Plunger
    • Contact Material Copper Cadmium
    • Circuits 1