Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Pushpull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Neutral Safety and Backup Series provide momentary and discrete circuit closure for signaling and indicating. The circuits and indicators within this family are designed for repeated use.
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Details | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method | Circuits |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Details | Circuitry | Normal Position | Positions | Actuator | Actuator Details | Input Terminals | Housing | Ingress Protection | Contacts | Mounting Method | Circuits | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.