background-waves

92107-03

Product Status| Activei

92107-03

BALL SW SAFETY STARTING | Series: Neutral Safety and Backup Switches
info

Littelfuse Pushpull Switches are designed for universal applications within harsh environments. Their mounting. body. and actuator features are designed for ease-of-use and extended product lifecycle. The Neutral Safety and Backup Series provide momentary and discrete circuit closure for signaling and indicating. The circuits and indicators within this family are designed for repeated use.

PropertyValue
Current Rating (Continuous) in Amps
20
Voltage Rating (V)
12
Circuitry
SPST
Normal Position
Normally Open
Positions
2
Actuator
Ball Switch
Input Terminals
Two Terminal Stud 11.93 Long 11.17mm Apart
Housing
Zinc-Plated Steel
Contacts
Silver

92107-03 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
92107-03BALL SW SAFETY STARTING

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.