Neutral Safety and Backup Switches

92107-04

  • Specifications
    • Catalog # 92107-04
    • Description Neutral Safety Switch Heavy Duty
    • Circuitry SPST
    • Terminals Screw
    • Terminal details two # 8-32 screws
    • Mounting 3/4 -16 UNF-2A thread 31/64 long
    • Rating 20A at 12V DC
    • Normal Position Contacts open
    • Contact Materials Silver
    • Insulator Moisture-resistant
    • Details Normally Open Contacts Closed when plunger is depressed spring return to Normally Open