Neutral Safety and Backup Switches

Neutral Safety and Backup Switches

  • Specifications
    • Catalog # Neutral Safety and Backup Switches
    • Current Rating (Continuous) in Amps 5
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Normal Position Normally Closed; (Open When Depressed; Spring Return)
    • Actuator Ball Switch
    • Input Terminals Terminated in Packard 12010973
    • Contact Material Silver
    • Mounting Method 3/4 -16 UNF-2A thread 31/64 long