background-waves

8626-BX

Product Status| Activei

8626-BX

PNEUMATIC STOP LAMP SW60-120 PSI | Series: Stoplamp Switches
info

When viewed from the terminals. the lever projects to the right.Lever is 2 7/8"" overall length. Two tapped 10-32 mounting holes. 5/8"" on centers. Replaces: Delco D851. D853. D855. GMC 1997901. 1997915. 1997922. Motorcraft SWG-317. Wagner FC-21630. Single Pile Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)

PropertyValue
Circuitry
SPST
Input Terminals
Two #6-32 Terminal Screw
Housing
Plated Steel
Mounting Method
1/8in-27 Diameter 0.34in (8.73mm) Mounting Stem

8626-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
8626-BXPNEUMATIC STOP LAMP SW60-120 PSIRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.