background-waves

8629-BX

Product Status| Obsoletei

8629-BX

PNEUMATIC STOP LAMP SW60-120 PSI | Series: Stoplamp Switches
info

When viewed from the terminals. the lever projects to the right.Lever is 2 7/8"" overall length. Two tapped 10-32 mounting holes. 5/8"" on centers. Replaces: Delco D851. D853. D855. GMC 1997901. 1997915. 1997922. Motorcraft SWG-317. Wagner FC-21630. Single Pile Single Throw switches that are Normally On (Spring return to On) or Normally Off (Spring return to Off)

PropertyValue
Circuitry
SPST
Input Terminals
Two Male Bullet Terminals
Housing
Plated Steel
Mounting Method
1/8in-27 Diameter 0.34in (8.73mm) Mounting Stem

8629-BX Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
8629-BXPNEUMATIC STOP LAMP SW60-120 PSI

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.