Littelfuse-Commercial Vehicle Catalog
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.
Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 54100 series includes part 54109 which features an illuminated toggle indicating position.
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Positions | Input Terminals | Housing | Actuator | Actuator Details | Mounting Method | Panel Thickness | Contacts |
---|
Part Number | Actions | Current Rating (Continuous) in Amps | Voltage Rating (V) | Circuitry | Positions | Input Terminals | Housing | Actuator | Actuator Details | Mounting Method | Panel Thickness | Contacts | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Find electronic components for trucks, buses, and construction, agricultural, marine, material handling, recreational, and marine vehicles.