54100 Series

54103-BP

  • Specifications
    • Catalog # 54103-BP
    • Switch type Toggle
    • Description Bubble Packaged Weather-Resistant O Ring sealed bushing Toggle Switch
    • Circuitry SPDT
    • Electrical rating 25 A at 12 V DC
    • Contacts Silver
    • Housing Black plastic
    • Up position On
    • Center position Off
    • Down position On
    • Terminals 3 screw
    • Handle material Black plastic
    • Handle type Wedge
    • Handle size: inches 11/16 Long
    • Handle size: mm 17.46mm
    • Mounting hardware Black finished face nut and plated hex nut
    • Mounting stem material Nylon plastic black
    • Mounting hole dimension 15/32 (11.90mm) Panel Hole
    • Panel thickness Up to 1/8 (3.17mm) thick
    • Min qty No