54100 Series

54104

  • Specifications
    • Catalog # 54104
    • Package Type Bulk
    • Switch type Toggle
    • Description Weather-Resistant, O-Ring Sealed Bushing Toggle Switch
    • Circuitry SPDT
    • Electrical rating 25A/12V DC
    • Contacts Silver
    • Housing Black Plastic
    • Up position Momentary On
    • Center position Off
    • Down position Momentary On
    • Terminals 3 Screw
    • Handle material Black Plastic
    • Handle type Wedge
    • Handle size: inches 0.6875
    • Handle size: mm 17.4625
    • Mounting hardware Black Finished Face Nut
    • Mounting stem material Black Nylon Plastic
    • Mounting hole dimension 15/32 (11.90mm) Panel Hole
    • Panel thickness Up to 1/8 (3.17mm) thick
    • Min qty 80
    • Handle Toggle