55025 Sealed

55025-01-BP

  • Specifications
    • Catalog # 55025-01-BP
    • Packaging Bubble
    • Switch type Toggle
    • Description Sealed On-Off Toggle Switch
    • Circuitry SPST
    • Electrical rating 25A/12V DC
    • Contact Materials Silver
    • Housing Black Plastic
    • Up position Momentary On
    • Center position None
    • Down position Off
    • Terminals 2 Leads (304mm, 14AWG, Cut)
    • Handle material Nickel Plated Brass
    • Handle type Standard
    • Handle size: inches 0.6
    • Handle size: mm 15.24
    • Mounting hardware Nickel Plated Brass Face Nut
    • Mounting stem material Nickel Plated Brass
    • Mounting Hole Dimensions 15/32 (11.90mm) Panel Hole
    • Min qty 40
    • Handle Toggle
    • Rating IP67