55025 Sealed

55025 Sealed

  • Specifications
    • Catalog # 55025 Sealed
    • Current Rating (Continuous) in Amps 15
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Ingress Protection IP67
    • Positions Off
    • Input Terminals 2 Leads (304mm 14AWG Cut)
    • Housing Black Plastic
    • Actuator Toggle
    • Actuator Details Nickel-Plated Brass - 15.24
    • Contact Material Silver