551 Extra Heavy Duty Series

551845

  • Specifications
    • Catalog # 551845
    • Switch type Toggle
    • Description Extra Heavy Duty Toggle Switch
    • Circuitry DPST
    • Electrical rating 30A at 6-12V DC 15A at 24-36V DC
    • Contact Materials Silver plated
    • Housing Zinc-plated die cast
    • Up position On
    • Center position Off
    • Down position None
    • Terminals 4 screw
    • Handle material Chrome-plated brass
    • Handle type Standard / long
    • Handle size: inches 1-1/2 Long
    • Handle size: mm 26.98mm
    • Mounting hardware Plated steel hex nut
    • Mounting stem material Bright zinc-plated die cast
    • Mounting Hole Dimensions Flange Mount: 2 0.170 (4.32mm) dia. holes on 1.72 (43.69mm) centers; '15/32 (11.90mm) Panel Hole
    • Panel Thickness Up to 3/16 (4.76mm) thick
    • Min qty No