59024-00 Freightliner Replacement Series

59024-38

  • Specifications
    • Catalog # 59024-38
    • Switch type Toggle
    • Description Toggle Switch Freightliner Replacement or General Usage
    • Circuitry DPDT
    • Electrical rating 25 A at 12 V DC
    • Contact Materials Silver
    • Housing Black plastic with metal cap
    • Up position Momentary On
    • Center position On
    • Down position Momentary On
    • Terminals 6 tin-plated blade
    • Handle material Black plastic
    • Handle type Paddle
    • Handle size: inches 1 Long
    • Handle size: mm 25.4mm
    • Mounting hardware Black finished face nut
    • Mounting stem material Black finished brass
    • Mounting Hole Dimensions 15/32 (11.90mm) Panel Hole
    • Panel Thickness .093 (2.4mm) to .25 (6.4mm) thick
    • Min qty No