Carling Retail Toggle Switches

CTTS005

  • Electrical Characteristics
    • Catalog # CTTS005
    • Current Rating (Max) 15
    • Voltage Rating (Max) 12
    • Circuitry DPDT
    • Positions On - Off - On
    • Input Terminals 1/4" Tab
    • Housing Black Plastic
    • Actuator Toggle
    • Actuator Details Nickel Plated, Red Indicator
    • Mounting Method Bushing