Light Duty

Light Duty

  • Specifications
    • Catalog # Light Duty
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 12
    • Circuitry SPST
    • Positions On - None - Off
    • Input Terminals 2 Blade
    • Housing Black Plastic with Plated Steel Cap
    • Actuator Standard
    • Actuator Details Nickel-Plated Brass - 17.46mm
    • Panel Thickness Up to 1/4 (6.35mm) thick
    • Contact Material Silver