background-waves

5570

SW TGL SPST | Series: Light Duty Series
info
  • 10A at 12V DC
  • Down: Off, Up: On
  • Standard nickel-plated brass handle, facenut and mounting stem
  • Silver contacts
  • Mounting stem has 15/32" -32 thread, 15/32" (11.9mm) long, and fits panels up to 9/32" (7.2mm) thick
  • Wire leads
  • Phenolic housing with plated steel frame
  • Keyway is in the down position
  • Standard handle: 11/16" (17.46mm) long
PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Positions
On - None - Off
Input Terminals
2/ 6 wire leads
Housing
Black Plastic with Plated Steel Cap
Actuator
Standard
Actuator Details
Nickel-Plated Brass - 17.46mm
Mounting Method
Nickel Plated Brass Face Nut
Panel Thickness
Up to 1/4 (6.35mm) thick
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

5570 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
5570SW TGL SPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.