background-waves

M-586

Product Status| Obsoletei

M-586

SW TGL SPST | Series: Light Duty Series
info
  • 10A at 12V DC
  • On-Off SPST toggle switch
  • Up On, Down Off
  • Standard length chrome plated brass handle (actuator)
  • Chrome-plated brass facenut and mounting stem
  • Mounting stem is 15/32”-32 thread, 15/32” long (11.9mm)., and fits panels to 9/32” (7.2mm)
  • Two blade terminals
  • Phenolic body with plated steel frame
PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
12
Circuitry
SPST
Positions
On - None - Off
Actuator Details
Chrome-Plated Brass
Mounting Method
Nickel Plated Brass Face Nut
Contacts
Silver

M-586 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
M-586SW TGL SPSTRoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.