Toggle Switches

M-54111 Marine

  • Specifications
    • Catalog # M-54111-02
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SPDT
    • Positions On - Off - On
    • Input Terminals 5 Blade
    • Housing Black Plastic
    • Actuator Details Black Plastic
    • Mounting Method Nickel Plated Brass Face Nut
    • Contact Material Silver
    • Order Sample
    • Catalog # M-54111-02-BP
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SPDT
    • Positions On - Off - On
    • Input Terminals 5 Blade
    • Housing Black Plastic
    • Actuator Details Black Plastic
    • Mounting Method Nickel Plated Brass Face Nut
    • Contact Material Silver
    • Order Sample
    • Catalog # M-54111-01-BX
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating Max 12
    • Circuitry SPST
    • Positions On - None - Off
    • Input Terminals 4 Blade
    • Housing Black Plastic
    • Actuator Cylinder/Lighted Tip Toggle
    • Actuator Details Nickel-Plated Brass - 17.4625
    • Mounting Method Nickel Plated Brass Face Nut
    • Contact Material Silver
    • Order Sample