M-54111 Marine Series

M-54111-01

  • Specifications
    • Catalog # M-54111-01
    • Package Type Bulk
    • Switch type Toggle
    • Description Marine Toggle Switch, Lighted Tip
    • Circuitry SPST
    • Electrical rating 25A/12V DC
    • Contacts Silver
    • Housing Black Plastic
    • Up position On
    • Center position None
    • Down position Off
    • Terminals 4 Blade
    • Handle material Nickel Plated Brass
    • Handle type Cylinder/Lighted Tip
    • Handle size: inches 0.6875
    • Handle size: mm 17.4625
    • Mounting hardware Nickel Plated Brass Face Nut
    • Mounting stem material Nickel Plated Brass
    • Mounting hole dimension 15/32 (11.90mm) Panel Hole
    • Min qty 80
    • Handle Toggle