Specialized Toggle

Specialized Toggle

  • Specifications
    • Catalog # Specialized Toggle
    • Current Rating (Continuous) in Amps 25
    • Voltage Rating (Max) 12
    • Circuitry DPDT
    • Positions Battery Hi - Battery Low - Off
    • Input Terminals 3 Blade
    • Housing Black Plastic with Plated Steel Cap
    • Actuator Standard Toggle
    • Actuator Details Nickel-Plated Brass - 17.4625
    • Mounting Method Nickel Plated Brass
    • Panel Thickness Up to 1/4 (6.35mm) thick
    • Contact Material Silver