background-waves

55021

Product Status| Activei

55021

SW TGL SPDT MOM | Series: Standard Heavy Duty Series
info

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Standard Heavy Duty Toggle Switch Series is our most robust series of toggle switches, available in several configurations of actuators and circuitries.

PropertyValue
Current Rating (Continuous) in Amps
10
Voltage Rating (V)
36
Circuitry
SPDT
Positions
Momentary On - Off - Momentary On
Input Terminals
3 Screw
Housing
Black Plastic Plated Steel Cap
Actuator
Standard Toggle
Actuator Details
Nickel-Plated Brass - 17.4625
Mounting Method
Nickel Plated Brass Face Nut
Contacts
Silver
Mounting Hole Dimensions (in)
0.46875
Mounting Hole Dimensions (mm)
11.9

55021 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
55021SW TGL SPDT MOMRoHS2/18/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.