Standard Heavy Duty

55046-04-BX

  • Specifications
    • Catalog # 55046-04-BX
    • Current Rating (Max) 25
    • Voltage Rating (Max) 12
    • Circuitry DPDT
    • Input Terminals Brass
    • Housing Black Plastic with Plated Steel Cap
    • Actuator Standard / Long
    • Actuator Details 1.5" (38.1mm)
    • Contact Material Silver