Standard Heavy Duty

Standard Heavy Duty

  • Specifications
    • Catalog # Standard Heavy Duty
    • Current Rating (Continuous) in Amps 10
    • Voltage Rating (Max) 36
    • Circuitry DPDT
    • Positions Momentary On - On - Off
    • Input Terminals 4 Screw
    • Contact Material Silver