Standard Heavy Duty

5520-BP

  • Specifications
    • Catalog # 5520-BP
    • Package Type Bubble
    • Switch type Toggle
    • Description Heavy Duty Toggle Switch
    • Circuitry SPST
    • Electrical rating 25A/12V DC
      15A/24V DC
      10A/36V DC
    • Contacts Silver
    • Housing Plastic Bakelite with Plated Steel Cap
    • Up position On
    • Center position None
    • Down position Off
    • Terminals 2 Screw
    • Handle material Nickel Plated Brass
    • Handle type Standard/Short
    • Handle size: inches 0.47
    • Handle size: mm 11.938
    • Mounting hardware Nickel Plated Brass Face Nut
    • Mounting stem material Nickel Plated Brass
    • Mounting hole dimension 15/32 (11.90mm) Panel Hole
    • Panel thickness Up to 1/4 (6.35mm) thick
    • Min qty 40
    • Handle Toggle