Electronic Windshield Wiper Switches

75600

  • Specifications
    • Catalog # 75600
    • Packaging Bulk
    • Case material Zinc Diecast
    • Ignition-Proof SAE J1455
    • With harness No
    • Description Wiper Switch
    • Contact ratings 12V DC
    • Spring return to Off No
    • O-Ring seal in stem Yes
    • Voltage Rating (V) 12V DC