background-waves

SETP0805-100-SE

Product Status| Activei

SETP0805-100-SE

SETP0805-100-SE-2 | Series: setP™
info

The Littelfuse setP™ temperature indicator helps protect USB Type-C plugs from overheating. It has been designed to the unique specifications of USB Type-C and is capable of helping to protect even the highest levels of USB Power Delivery.

PropertyValue
IH (A)
0.06
Trip Current (A)
0.25
Max Voltage Rating (V)
6
Max Fault Current Rating (A)
1
PDMAX (W)
0.6
RMIN (Ω)
0.5
Resistance (Max) (Ω)
12
R1max (Ω)
12
Max Time to Trip Current (A)
0.3
Max Time to Trip Time (Sec)
1
Activation Temperature (Typical) (°C)
100
Max Operating Temperature (°C)
85
Operating Temperature
-40° to 85°C
MSL
Level 2a
  • Compact footprint 0805 mils
  • Sensitive and reliable temperature indication
  • SMD compatible with reflow soldering process
  • USB Power Delivery complaint
  • Zero IR loss contribution
  • Protects systems with 100W or higher power
  • Evaluated to UL 1434 and Annex J of IEC 60730-1

SETP0805-100-SE Applications

Highlights Section

  • USB Type-C plugs
  • USB-C to USB-C Cable
  • Chargers with captive Type-C cables
  • Fast charging standards and protocols compliant with USB-C and USB-PD

SETP0805-100-SE Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF4795-000SETP0805-100-SE-2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

About PolySwitch® setP® Digital Temperature Indicators CN

See how our DTIs prevent overheating by and damage to USB-C connects and ports by increasing resistance when temperatures spike and allowing current to resume flowing when temperatures fall (with Chinese subtitles).

About PolySwitch® setP® Digital Temperature Indicators

See how our DTIs prevent overheating by and damage to USB-C connects and ports by increasing resistance when temperatures spike and allowing current to resume flowing when temperatures fall.

About PolySwitch® setP® Digital Temperature Indicators JP

See how our DTIs prevent overheating by and damage to USB-C connects and ports by increasing resistance when temperatures spike and allowing current to resume flowing when temperatures fall (with Japanese subtitles).