DO-35 Standard

103JG1K

  • Electrical Characteristics
    • Catalog # 103JG1K
    • Resistance Ohms @ 25°C 10000
    • Resistance Tol ± % @25°C 10
    • Resistance-Temperature Curve J
    • Operating Temperature -55° to 300°C