USUG1000

USUG1000-503G

  • Electrical Characteristics
    • Catalog # USUG1000-503G
    • Resistance Ohms @ 25°C 50000
    • Resistance Tol ± % @25°C 2
    • Resistance-Temperature Curve J
    • Maximum Power Rating 20mW
    • Operating Temperature -40° to 150°C