KT

KT303J2

  • Electrical Characteristics
    • Catalog # KT303J2
    • Resistance Ohms @ 25°C 30000
    • Accuracy (0°C to +70°C) ±0.2
    • Resistance-Temperature Curve J
    • Maximum Power Rating 30mW
    • Operating Temperature -80° to 135°C