PR

PR503J2

  • Electrical Characteristics
    • Catalog # PR503J2
    • Resistance Ohms @ 25°C 50000
    • Accuracy (0°C to +50°C) ±0.05
    • Resistance-Temperature Curve J
    • Maximum Power Rating 30mW
    • Operating Temperature -55° to 80°C