LL-34 MiniMELF - SM

SM105V3K

  • Electrical Characteristics
    • Catalog # SM105V3K
    • Resistance Ohms @ 25°C 1000000
    • Resistance Tol ± % @25°C 10
    • Resistance-Temperature Curve V3
    • Partner ECAD Models SM105V3K
    • Operating Temperature -55° to 220°C