LL-34 MiniMELF - WM

WM103J1A

  • Electrical Characteristics
    • Catalog # WM103J1A
    • Resistance Ohms @ 25°C 10000
    • Accuracy (0°C to +100°C) ±1.0
    • Partner ECAD Models WM103J1A
    • Operating Temperature -55° to 220°C