USUR1000

USUR1000-302J

  • Electrical Characteristics
    • Catalog # USUR1000-302J
    • Resistance Ohms @ 25°C 3000
    • Resistance Tol ± % @25°C 5
    • Resistance-Temperature Curve J
    • Maximum Power Rating 20mW
    • Operating Temperature -40° to 125°C