background-waves

AQ24CANA-02HTG

Product Status| Activei

AQ24CANA-02HTG

2Ch 25KV 250W TVS Diode Array SOT23-3 | Series: AQ24CANA
info

The AQ24CANA-02HTG TVS Diode Array is designed to protect automotive Controller Area Network (CAN) lines from damage due to electrostatic discharge (ESD), electrical fast transient (EFT), and other overvoltage transients.

The AQ24CANA-02HTG can absorb repetitive ESD strikes above the maximum level specified in IEC 61000-4-2 international standard without performance degradation and safely dissipate 5A of 8/20μs surge current (IEC 61000-4-5 2nd edition) with very low clamping voltages.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
24
ILeak (µA)
0.1
ESD Contact (kV)
±25
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
5
Clamp Voltage
34V@1A
CI/O TYP (pF)
15
Polarity
Bidirectional
Channels
2
MIN VBR@IT (V)
26.7
Package
SOT23-3L
Dynamic Resistance
0.7
CMAX
17
Record Type
H
Item Records
0
Clamping Voltage_string
34V@1A
  • ESD, IEC 61000-4-2, ±27kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, 5 A (8/20μs as defined in IEC 61000-4-5 2nd edition)
  • PPAP capable
  • Low clamping voltage
  • Low leakage current
  • ESD, ISO 10605, 330pF 330Ω, ±27kV contact, ±30kV air
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level(MSL -1)

AQ24CANA-02HTG Applications

Highlights Section

  • Automotive Applications
  • CAN Bus
  • Electronic Control Units
  • Body Control Units
  • ADAS Control Units
  • PowerTrain Control Units
  • Factory Automation
  • Lightning Control - (DALI)

AQ24CANA-02HTG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ24CANA-02HTG2Ch 25KV 250W TVS Diode Array SOT23-3RoHS8/8/2019Pb-Free8/8/2019Pdf IconCoC_RoHS10_AQ24CANA-02HTGPdf IconREACH_SVHC Declaration_AQ24CANA-02HTG.pdfDoes Not ContainYes8/8/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

AQ24CANA-02HTG Custom Products Request

Need your AQ24CANA-02HTG parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.