AQ27COM-01

AQ27COM-01FTG

  • Electrical Characteristics
    • Catalog # AQ27COM-01FTG
    • Reverse Standoff Voltage (V) 27
    • Leakage Current (uA) 0.05
    • ESD, Contact Discharge (kV) 30
    • ESD, Air Discharge (kV) 30
    • Lightning Immunity (8x20us) 4A
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 50V@4A
    • Typical Capacitance (pF) 12.0
    • Polarity Bidirectional
    • Channels 1
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 28
    • Partner ECAD Models AQ27COM-01FTG
    • Operating Temperature -40° to 150°C
    • Package SOD323