background-waves

AQ3041-01ETG

Product Status| Activei

AQ3041-01ETG

Uni 20KV 5V 0.5pF automotive TVS SOD882 | Series: AQ3041
info
The AQ3041-01ETG includes low capacitance rail to rail diodes with an additional Zener diode to provide protection for electronic equipment that may experience destructive electrostatic discharges (ESD). These robust diodes can safely absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (±20kV contact discharge) without performance degradation. The low loading capacitance makes it ideal for protecting high speed data lines such as HDMI, DVI, USB2.0, USB3.0 and eSATA.
PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
5
ILeak (µA)
0.5
ESD Contact (kV)
±20
ESD Air (kV)
±30
Lightning Immunity (8x20µs)(A)
3
Clamp Voltage
9.2V@1A
CI/O TYP (pF)
0.5
Polarity
Unidirectional
Channels
1
Package
SOD882
Dynamic Resistance
0.3
Record Type
H
Item Records
0
Clamping Voltage_string
9.2V@1A
  • ESD protection of ±20kV contact discharge, ±30kV air discharge, (IEC61000-4-2)
  • EFT protection, IEC61000-4-4, 40 A (tp = 5/50 ns)
  • Lightning Protection, IEC61000-4-5 2nd edition, 3A (tp=8/20μs)
  • Low capacitance of 0.5 pF@ VR=0V
  • Low leakage current of 0.1μA at 5V
  • Small SOD882 packaging helps save board space
  • AEC-Q101 qualified
  • Lead-free, halogen-free, and RoHS compliant
  • Moisture Sensitivity Level(MSL-1)

AQ3041-01ETG Applications

Highlights Section

  • Tablets
  • Ultrabook
  • eReader
  • Smart Phones
  • Digital Cameras
  • MP3/ PMP
  • Set Top Boxes
  • Portable Medical
  • Automotive applications

AQ3041-01ETG Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQ3041-01ETGUni 20KV 5V 0.5pF automotive TVS SOD882RoHS8/31/2016Pb-Free8/31/2016Pdf IconCoC_RoHS10_AQ3041-01ETGPdf IconREACH_SVHC Declaration_AQ3041-01ETG.pdfDoes Not ContainYes8/31/2016Pdf IconIPC_AQ3041-01ETG_LH

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

AQ3041-01ETG Custom Products Request

Need your AQ3041-01ETG parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.