Automotive Qualified

AQ3052-02RTG

  • Electrical Characteristics
    • Catalog # AQ3052-02RTG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      5
    • ILeak
      (μA)
      0.05
    • ESD Contact
      (kV)
      ± 30
    • ESD Air
      (kV)
      ± 30
    • Lightning
      Immunity
      (8x20μs)
      (A)
      10A
    • Clamp
      Voltage
      14V@10A
    • CI/OTYP
      (pF)
      1.0
    • Polarity Yes
    • Channels 2
    • MIN VBR@IT
      (V)
      6
    • Operating Temperature -40° to 150°C
    • Operating Voltage (V) 5
    • Package SOT523
    • Datasheet
    • Part Datasheet
    • Check Stock Order Sample