Automotive Qualified

AQ3130

  • Electrical Characteristics
    • Catalog # AQ3130-01ETG
    • AEC-Q101 Qualified Yes
    • Standoff
      Voltage
      (V)
      28
    • ILeak
      (μA)
      0.001
    • ESD Contact
      (kV)
      ±10
    • ESD Air
      (kV)
      ±15
    • Lightning
      Immunity
      (8x20μs)
      (A)
      2
    • Clamp
      Voltage
      39V@1A/42V@2A
    • CI/OTYP
      (pF)
      0.3
    • Polarity Bidirectional
    • Channels 1
    • MIN VBR@IT
      (V)
      NA
    • Package SOD882
    • Datasheet
    • Check Stock Order Sample