AQ4023

AQ4023-01FTG-C

  • Electrical Characteristics
    • Catalog # AQ4023-01FTG-C
    • Reverse Standoff Voltage (V) 15
    • Leakage Current (uA) 0.1
    • ESD, Contact Discharge (kV) ±30
    • ESD, Air Discharge (kV) ±30
    • Lightning Immunity (8x20us) 12
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 23V@1A
    • Typical Capacitance (pF) 1.3
    • Polarity Bidirectional
    • Channels 1
    • Sample Request Yes
    • Breakdown Voltage (MIN VBR@IT ) (V) 16
    • Partner ECAD Models AQ4023-01FTG-C
    • Package SOD323