background-waves

AQHV24-01LTG-C

Product Status| Activei

AQHV24-01LTG-C

1Ch 300W 24V Bi TVS Diode SOD523 | Series: AQHVxx-01LTG-C
info

This AQHVxx-01LTG-C series provides a highly effective ESD, EFT, and lightning surge protection component. It is ideally suited for power interfaces, passenger charging interfaces, LED lighting modules, and low speed I/Os.

Its rating of ±30kV ESD exceeds the maximum ESD rating requirements as defined in the IEC 61000-4-2 international standard without suffering any performance degradation. The AQHV12-C can withstand up to 10A of surge current as defined by IEC 61000-4-5 2nd edition providing low voltage clamping levels during lightning induced events.

PropertyValue
AEC-Q101 Qualified
Yes
VR (Vstandoff)
24
ILeak (µA)
0.05
ESD Contact (kV)
±30
ESD Air (kV)
±24
Lightning Immunity (8x20µs)(A)
5
Clamp Voltage
35.5V@1A
CI/O TYP (pF)
15
Polarity
Bidirectional
Channels
1
Package
SOD523
Dynamic Resistance
0.52
CMAX
17
Record Type
H
Item Records
0
Clamping Voltage_string
35.5V@1A
  • ESD, IEC 61000-4-2,±30kV contact, ±30kV air
  • EFT, IEC 61000-4-4, 40A(5/50ns)
  • Lightning, 10 A (8/20 as defined in IEC 61000-4-5 2nd edition) for AQHV12-C
  • Low clamping voltage
  • PPAP capable
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL -1)
  • Lead-free, halogen-free, and RoHS compliant

AQHV24-01LTG-C Applications

Highlights Section

  • LED Lighting Modules
  • Portable Instrumentation
  • General Purpose I/O
  • RS232 / RS485
  • CAN and LIN Bus
  • Automotive application

AQHV24-01LTG-C Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
AQHV24-01LTG-C1Ch 300W 24V Bi TVS Diode SOD523RoHS12/16/2019Pb-Free12/16/2019Pdf IconCoC_RoHS10_AQHV24-01LTG-CPdf IconREACH_SVHC Declaration_AQHV24-01LTG-C.pdfDoes Not ContainYes12/16/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

AQHV24-01LTG-C Custom Products Request

Need your AQHV24-01LTG-C parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.