AQHVxx-01LTG

AQHV15-01LTG

  • Electrical Characteristics
    • Catalog # AQHV15-01LTG
    • Reverse Standoff Voltage (V) 15
    • Leakage Current (uA) 0.05
    • ESD, Contact Discharge (kV) ±30
    • ESD, Air Discharge (kV) ±30
    • Lightning Immunity (8x20us) 7
    • AEC-Q101 Qualified Yes
    • Clamping Voltage 21.5V@1A
    • Typical Capacitance (pF) 43
    • Polarity Unidirectional
    • Channels 1
    • Sample Request Yes
    • Partner ECAD Models AQHV15-01LTG
    • Package SOD523